Select Your Country

Go to global website

921LC2 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 2 mm flush

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 921LC2

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn2 mm
Installationflush
Assured operating distancesa0 ... 1.62 mm
Output type2-wire
Nominal voltageUo8.2 V
Operating voltageUB5 ... 15 V
Switching frequencyf0 ... 1000 Hz
Current consumption
Measuring plate not detectedmin. 2.7 mA
Measuring plate detected≤ 1.8 mA
Standard conformity
NAMUREN 60947-5-6:2000
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-10 ... 65 °C (14 ... 149 °F)
Connection typeSolder connection
Housing materialPA
Sensing facePA
Degree of protectionIP67
Dimensions
Length6.5 mm
Diameter10 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.