Select Your Country
NEB3-F41-E2 Inductive Sensor
Key Benefits at a Glance
- 3-wire DC
- Metal housing
- 3 mm quasi flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NEB3-F41-E2
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 3 mm |
| Installation | quasi flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.4 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 9 mm x 9 mm x 1 mm | |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 3-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V DC | ||||||||||||
| Switching frequency | f | 0 ... 1000 Hz | ||||||||||||
| Hysteresis | H | 2 ... 20 % typ. 10 % | ||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||
| Short-circuit protection | pulsing | |||||||||||||
| Overload resistance | yes | |||||||||||||
| Wire breakage protection | yes | |||||||||||||
| Inductive overvoltage protection | yes | |||||||||||||
| Surge suppression | yes | |||||||||||||
| Ripple | ≤ 10 % | |||||||||||||
| Voltage drop | Ud | ≤ 2 V | ||||||||||||
| Repeat accuracy | R | 0.15 mm | ||||||||||||
| Operating current | IL | 0 ... 200 mA , above 50°C max. 150 mA | ||||||||||||
| Off-state current | Ir | ≤ 10 µA | ||||||||||||
| No-load supply current | I0 | ≤ 15 mA | ||||||||||||
| Time delay before availability | tv | ≤ 50 ms | ||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||
| MTTFd | 2134 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | ||||||||||||||||||||||
| Housing material | brass, nickel-plated | ||||||||||||||||||||||
| Sensing face | PBT | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Mass | 50 g | ||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




