Select Your Country

Go to global website

IQC21-39-T1 RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 896 bits memory available
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC21-39-T1

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeI-CODE SLI (NXP)
EEPROM896 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 100000
Data retention period1000 hours at 150 °C
6000 hours at 110 °C
18 years at 50 °C
110 years at 25 °C
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 150 °C (-40 ... 302 °F)
150°C (302 °F) for 1000 hours
Degree of protectionIP67
Material
BasePA
Encapsulation compoundWEVO 403FL/300
CoveringPA
Installation
In metalyes
On metalyes
In airyes
Mass23 g
Dimensions
Height21.5 mm
Diameter39 mm
Construction typeCylindrical
General Notes