Select Your Country
NBN3-F31K2M-E8-B23-S Inductive Sensor
Key Benefits at a Glance
- Direct mounting on standard actuators
- Rugged metal base
- Weatherproof housing for outdoor applications
- Temperature range -40 ... 167 °F (-40°C to 75°C)
- LED for power on
- LEDs for switching state of sensor and solenoid valve
- Plug-in terminals
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN3-F31K2M-E8-B23-S
| Switching function | 2 x normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2.5 mm |
| Installation | for non-flush mounting | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.05 mm |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 100 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | all connections | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.1 µA |
| No-load supply current | I0 | ≤ 25 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow | |
| Valve status indicator | LED, yellow |
| MTTFd | 490 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Voltage | max. 32 V DC | |
| Current | max. 240 mA | |
| Short-circuit protection | no | |
| Reverse polarity protection | yes, with reversed output LED is out of function, therfore more power for solenoid valve |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA |
| Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection (system side) | screw terminal , 1/2" NPT cable gland | ||||||||||
| Core cross section (system side) | 1.5/2.5 mm2 flexible/rigid | ||||||||||
| Connection (valve side) | screw terminal , 1/2" NPT cable gland | ||||||||||
| Housing material | rugged, translucent polycarbonate (PC) optimised for outdoor use | ||||||||||
| Housing base | powder coated aluminum | ||||||||||
| Degree of protection | IP66 / IP68 / IP69 | ||||||||||
| Tightening torque, fastening screws | ≤ 5 Nm | ||||||||||
| Tightening torque, housing screws | 1.5 Nm | ||||||||||
| Tightening torque, earthing screw | 1.5 Nm | ||||||||||
| Tightening torque, cable gland | Refer to NEC (National Electrical Code), hand-tight then wrench tightened (max. 3 turns) | ||||||||||
| Tightening torque, stopping plug | 2 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




