Select Your Country
PVM78E Absolute Rotary Encoder
Multiturn absolute rotary encoder
Key Benefits at a Glance
- Up to 30 Bit multiturn
- ATEX approval
- IECEx approval
- Flameproof enclosure
- Removable connection cap
Show more





















Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of PVM78E
| Detection type | photoelectric sampling | |
| Device type | Multiturn absolute rotary encoder |
| MTTFd | 210 a | |
| L10 | 7.7 E+9 at 3000 rpm |
| Operating voltage | UB | 10 ... 30 V DC |
| No-load supply current | I0 | max. 230 mA at 10 V DC max. 100 mA at 24 V DC |
| Time delay before availability | tv | < 1000 ms |
| Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
| Output code | binary code | |
| Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
| Interface type | PROFIBUS DP | ||||||||||
| Resolution | |||||||||||
| |||||||||||
| Transfer rate | 0.0096 ... 12 MBit/s | ||||||||||
| Standard conformity | PNO profile 3.062, RS-485 | ||||||||||
| Cable | ∅9.6 mm, 7-core | |
| Terminal compartment | see order information |
| Degree of protection | DIN EN 60529, IP66 | |
| Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
| Emitted interference | EN 61000-6-4:2007/A1:2011 | |
| Noise immunity | EN 61000-6-2:2005 | |
| Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
| Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz |
| IECEx approval | |||||
| |||||
| ATEX approval | |||||
| |||||
| Operating temperature | -40 ... 70 °C (-40 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Material | ||||||||
| ||||||||
| Mass | approx. 2600 g (combination 1) approx. 3900 g (combination 2) | |||||||
| Rotational speed | max. 3000 min -1 | |||||||
| Moment of inertia | 180 gcm2 | |||||||
| Starting torque | ≤ 4 Ncm | |||||||
| Shaft load | ||||||||
| ||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.



