Select Your Country
LGM8 Light Grid
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug
Key Benefits at a Glance
- Measuring automation light grid with switching output
- Optical resolution 8 mm
- Super-fast object detection, even with 3-way beam crossover
- Object identification using integrated object recognition
- IO-Link interface for service and process data
- Temperature range to -30 °C
- Output of a measured value, can be selected from a number of measuring functions
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT


