Select Your Country
NO LONGER FOR SALE
NBN6-V3-E1-V3 Inductive sensor
Key Benefits at a Glance
- 6 mm non-flush
- 3-wire DC












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN6-V3-E1-V3
| Switching function | Normally closed (NC) | |
| Output type | NPN | |
| Rated operating distance | sn | 6 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.8 mm |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 1000 Hz |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | I0 | ≤ 15 mA |
| Switching state indicator | LED, yellow |
| MTTFd | 1920 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug M8 x 1 , 3-pin | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Tightening torque, fastening screws | ≤ 0.4 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




