Select Your Country
NBN7-12GK50-E1-M Inductive Sensor
Key Benefits at a Glance
- 7 mm non-flush
- Extended temperature range
-40 ... +85 °C - Increased noise immunity 100 V/m
- E1-Type approval
- With increased sealing, protection class
IP68 / IP69K - Highly shock and vibration resistant
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN7-12GK50-E1-M
| Switching function | Normally closed (NC) | |
| Output type | NPN | |
| Rated operating distance | sn | 7 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 5.67 mm |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rBrass | 0.5 | |
| Output type | 3-wire |
| Operating voltage | UB | 5 ... 60 V |
| Switching frequency | f | 0 ... 1500 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Inductive overvoltage protection | yes | |
| Surge suppression | yes | |
| Voltage drop | Ud | ≤ 2 V |
| Rated insulation voltage | UBIS | 60 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | I0 | ≤ 7 mA |
| Time delay before availability | tv | ≤ 200 ms |
| Switching state indicator | LED, yellow |
| MTTFd | 1183 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Supply/Switching Voltage: 60 V DC Output Switching Current: 200 mA | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) | |
| E1 Type approval | 10R-06 |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP68 / IP69K | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 110 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




