Select Your Country

Go to global website

V31-GM-Q4 Cable Socket

Cable socket, field-attachable, M8 straight, A-coded, 4-pin, for cable diameter 2,5 - 5 mm, insulation displacement connection

Key Benefits at a Glance

  • Insulation displacement connection
  • Metal locking
  • Knurled nut suitable for tool assembly
  • cURus approval
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GM-Q4

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
UL approvalE191152
Maximum permissible operating voltagemax. 29 V
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.2 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
ConnectionInsulation displacement connection for 0.25 ... 0.5 mm2 / AWG 24 ... AWG 20
Cable
Sheath diameter2.5 ... 5 mm
CoresCross-section: 0.25 ... 0.5 mm2
Mass6.5 g
Mountingmax. tightening torque on the coupling nut: ≤ 0.6 Nm
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA 66, black
SealNBR
Contact surfaceNi/Au
FlammabilityHB
Cable
Core insulationPVC/PE/PP
General Notes