Select Your Country

Go to global website

DoorScan Adapter Connection PCBDoorScan® Accessory

Connection PCB, adapter module for installation in the DoorScan and TopScan sensor profile, multifunction interface module

Key Benefits at a Glance

  • Cable adapter for configurable DoorScan presence sensor
  • Adapter for connecting cables (e.g., to glass doors, existing cables)
  • Tool-free module mounting using snap-in mechanism
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of DoorScan Adapter

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP54 (when mounted)
Connectionplug strip 6-pin , socket 8-pin , solder pins 8-pin
Massapprox. 18 g
Dimensions
Height34.4 mm
Depth32.5 mm
Length40 mm
Scope of delivery2 x Adapter
General Notes