Select Your Country

Go to global website

OMH-ML100-031 Mounting Aid

Mounting aid for round steel ø 10 ... 14 mm or sheet 1 mm  ... 5 mm

Key Benefits at a Glance

  • Bracket for round steel or sheet
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML100-031

MaterialMetal sheet (steel), zinc-plated
aluminum
Massapprox. 75 g
Tightening torque, fastening screws1.4 Nm
Dimensions
Height29.4 mm
Width32 mm
Length52.4 mm
MountingMounting accessories included
SeriesML100 , ML7 , ML8
General Notes