Select Your Country
VBA-4E4A-KE5-ZEJQ/R ASi Input/Output Module
Cabinet module, 4 inputs and 4 relay outputs
Key Benefits at a Glance
- Housing with push-in connection technology and mechanically coded terminal blocks
- Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
- Selectable supply to the sensors: External or from the module
- Function display for bus, internal sensor supply, inputs, and outputs
Preferred Type























Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of VBA-4E4A-KE5-ZEJQ/R
| Node type | A/B node | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V3.0 | |
| UL File Number | E223772 | |
| MTBF | 224 a |
| LED FAULT | Fault display; Red LED red: Communication fault or address is 0 red, flashing: Overload, internal input supply | |
| LED INT | Internal input supply active; LED green | |
| LED PWR | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 | |
| LED IN | switching state (input); 4 LED yellow | |
| LED OUT | Switching state (output); 4 LED yellow |
| Auxiliary voltage (input) | UEXT | 12 ... 30 V DC PELV |
| Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | ≤ 35 mA (without sensors) / max. 230 mA |
| Surge protection | O1 ... O4: Over voltage category II UEXT, Ue: overvoltage category II, safe isolated power supplies (PELV) |
| Number/Type | 4 inputs for 3-wire sensors (PNP), DC | |||||||
| Supply | from AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT) | |||||||
| Voltage | 21 ... 31 V DC (INT) | |||||||
| Current loading capacity | ≤ 150 mA, overload- and short-circuit protected (INT) | |||||||
| Input current | ≤ 5.6 mA (max.) | |||||||
| Switching point | according to DIN EN 61131-2 (type 1) | |||||||
| ||||||||
| Signal delay | < 1 ms (input/AS-Interface) | |||||||
| Number/Type | 4 relay outputs, normally open | |||||||
| Supply | none | |||||||
| Nominal load | ||||||||
| ||||||||
| Control circuit | ≤ 11 mA per relay (from AS-Interface) | |||||||
| Switching delay | < 10 ms (AS-Interface/contact) | |||||||
| Usage category | DC-13 and AC-14 | |||||||
| Switching | ||||||||
| ||||||||
| Overload protection | fuse unit 2 A required in the load current circuit | |||||||
| Input/Output | safe isolation, Rated insulation voltage 252 Veff | |
| Input/AS-Interface | Switch position INT: None Switch setting EXT: safe isolation, rated insulation voltage 92 Veff | |
| Output/Output | Basic insulation, rated insulation voltage 250 Veff, in phase | |
| Output/AS-Interface | safe isolation, Rated insulation voltage 252 Veff |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Galvanic isolation | EN 60664-1:2007 | |
| Degree of protection | EN 60529:2000 | |
| Fieldbus standard | EN 62026-2:2013 | |
| Electrical safety | IEC 61140:2009 | |
| Input | EN 61131-2:2004 | |
| Emitted interference | EN 61000-6-4:2007 | |
| AS-Interface | EN 62026-2:2013 | |
| Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 |
| Profile | S-7.A.7 | |||||||||||||
| IO code | 7 | |||||||||||||
| ID code | A | |||||||||||||
| ID1 code | 7 | |||||||||||||
| ID2 code | 7 | |||||||||||||
| Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
| Parameter bits (programmable via AS-i) | function | |||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Relative humidity | 85 % , non-condensing | |
| Climatic conditions | For indoor use only | |
| Altitude | ≤ 2000 m above MSL | |
| Shock and impact resistance | 15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
| Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
| Pollution degree | 2 |
| Degree of protection | IP20 Installation in an enclosure with a minimum protection class of IP54 required | ||||||||||
| Connection | Removable push-in terminals rated connection capacity: rigid: 0.20 mm2 ... 1.5 mm2 flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2 flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 125 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Mounting | DIN mounting rail | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

