Select Your Country
KFD2-SR3-Ex2.2S Switch Amplifier
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Usable as signal splitter (1 input and 2 outputs)
- 2 x 2 relay contact outputs with AND logic
- Reversible mode of operation
- Line fault detection (LFD)
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-SR3-Ex2.2S
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 | |
| Systematic capability (SC) | SC 3 |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 19 ... 30 V DC |
| Ripple | ≤ 10 % | |
| Rated current | Ir | 30 ... 20 mA |
| Power consumption | < 600 mW |
| Connection side | field side | |
| Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- | |
| Rated values | acc. to EN 60947-5-6 (NAMUR) | |
| Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA | |
| Pulse/Pause ratio | min. 20 ms / min. 20 ms |
| Connection side | control side | |
| Connection | output I: terminals 7, 8 ; output II: terminals 8, 9 ; output III: terminals 10, 11 ; output IV: terminals 11, 12 | |
| Output I, II, III, IV | channel 1, 2; relay | |
| Contact loading | 48 V AC/1 A/cos φ > 0.7; 40 V DC/1 A resistive load | |
| Minimum switch current | 1 mA / 24 V DC | |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
| Mechanical life | 108 switching cycles | |
| Collective error message | Power Rail |
| Switching frequency | ≤ 10 Hz |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff | |
| Output/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2012 , EN 61326-3-2:2008 | |
| Degree of protection | IEC 60529:2001 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 150 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | EXA 16 ATEX 0001 X | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

