Select Your Country
NBB2-6,5S16-E2-Y273690 Inductive Sensor
Key Benefits at a Glance
- Basic series
- Increased operating distance









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB2-6,5S16-E2-Y273690
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.25 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0.4 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 5000 Hz |
| Hysteresis | H | ≤ 10 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | ≤ 0.1 mA |
| No-load supply current | I0 | ≤ 10 mA |
| Switching state indicator | LED |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Sensing face | PA 12 | |||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




