Select Your Country
UC500-L2-U-V15 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- Function indicators visible from all directions
- Quick mounting bracket
- Selectable sound lobe width
- Programmable
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC500-L2-U-V15
| Sensing range | 35 ... 500 mm | |
| Adjustment range | 50 ... 500 mm | |
| Dead band | 0 ... 35 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 380 kHz |
| Response delay | minimum: 20 ms factory setting: 145 ms | |
| Time delay before availability | tv | ≤ 1600 ms |
| LED green | Operating display | |
| LED yellow | object in evaluation range | |
| LED red | error |
| Operating voltage | UB | 12 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 50 mA |
| Interface type | Serial interface (programming adapter required) 9600 BPS, no parity, 8 data bits, 1 stop bit |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Input type | 1 program input | |
| Level (evaluation limit 1) | 0 ... 1 V | |
| Level (evaluation limit 2) | 4 V ... UB | |
| Input impedance | > 12 kΩ | |
| Pulse length | 2 ... 10 s |
| Output type | 1 analog output 0 ... 10 V | |
| Resolution | evaluation range [mm]/4000, but ≥ 0.05 mm | |
| Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Load impedance | ≥ 500 Ohm | |
| Temperature influence | ≤ 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 5-pin | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 115 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Output | evaluation limit A1: 50 mm evaluation limit A2: 500 mm output function: rising ramp | |
| Beam width | wide | |
| Evaluation procedure | low-pass behavior |
| Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": noninv |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



