Select Your Country
FB9206D3 Power Supply
Key Benefits at a Glance
- Power supply for 24 V DC
- Installation in suitable enclosures in Zone 1
- Module can be exchanged under voltage (hot swap)






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of FB9206D3
| Occupied slots | 2 |
| Connection | wired to Ex e terminals via backplane | |
| Maximum safe voltage Um | 60 V DC (SELV/PELV) common mode | |
| Input voltage range | U | 18 ... 32 V DC (SELV/PELV) |
| Power dissipation | 4.7 W at 100 % load 3.8 W at 50 % load | |
| Power consumption | max. 44 W | |
| Inrush current | 6 A (30 ms) 15 A (20 µs) |
| Voltage | 5.4 V DC +/- 5% , 12 V DC + 4/- 2% | |
| Power | P5V ≤ 5.4 W, P12V ≤ 39 W - P5V |
| Power supply/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff |
| LED indication | LED green: OFF in case of loss of 24V or 12V or 5V |
| Electromagnetic compatibility | |||||
| |||||
| Galvanic isolation | EN 61010-1:2010 | |
| Degree of protection | IEC 60529 | |
| Environmental test | EN 60068-2-14 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Damaging gas | EN 60068-2-42 | |
| Relative humidity | EN 60068-2-78 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 95 % non-condensing | |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
| Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
| Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
| Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | ||||||||||
| Mass | approx. 970 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| EU-type examination certificate | Presafe 19 ATEX 14059U | ||||
| |||||
| Wait time | wait time before removing the device: 7 min For further information see instruction manual. | ||||
| Directive conformity | |||||
| |||||
| ATEX approval | Presafe 19 ATEX 14059U | |||||||
| IECEx approval | ||||||||
| ||||||||
| System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
