Select Your Country
OBE12M-R100-S2EP-IO-0,3M-V1 Thru-Beam Sensor
Key Benefits at a Glance
- Miniature design with versatile mounting options
- IO-Link interface for service and process data
- Various frequencies for avoiding mutual interference (cross-talk immunity)
- Extended temperature range
-40 °C ... 60 °C - High degree of protection IP69K
Show more















Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
Technical data of OBE12M-R100-S2EP-IO-0,3M-V1
| Emitter | OBE12M-R100-S-IO-0,3M-V1 | |
| Receiver | OBE12M-R100-2EP-IO-0,3M-V1 |
| Effective detection range | 0 ... 12 m | |
| Threshold detection range | 15 m | |
| Light source | LED | |
| Light type | modulated visible red light | |
| LED risk group labelling | exempt group | |
| Diameter of the light spot | approx. 65 mm at a distance of 1 m | |
| Opening angle | 3.7 ° | |
| Ambient light limit | EN 60947-5-2 : 30000 Lux |
| MTTFd | 462 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
| Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve | |
| Control elements | Receiver: light/dark switch | |
| Control elements | Receiver: sensitivity adjustment | |
| Parameterization indicator | IO link communication: green LED goes out briefly (1 Hz) |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | Emitter: ≤ 14 mA Receiver: ≤ 13 mA at 24 V supply voltage |
| Protection class | III |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device ID | Emitter: 0x110401 (1115137) Receiver: 0x110301 (1114881) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 2.3 ms | |
| Process data width | Emitter: Process data output: 2 Bit Receiver: Process data input: 2 Bit Process data output: 2 Bit | |
| SIO mode support | yes | |
| Compatible master port type | A |
| Test input | emitter deactivation at +UB |
| Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link /Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on | |
| Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Usage category | DC-12 and DC-13 | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | 1000 Hz |
| Response time | 0.5 ms |
| Communication interface | IEC 61131-9 | |
| Product standard | EN 60947-5-2 |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation -25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 / IP69 / IP69K | ||||||||||
| Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | Emitter: approx. 10 g receiver: approx. 10 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 0.3 m | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.


