Select Your Country
NO LONGER FOR SALE
UMC3000-30H-I-5M-3G-3D Ultrasonic sensor
Single head system
Key Benefits at a Glance
- ATEX-approval for zone 2 and zone 22
- Front of transducer and housing manufactured entirely from stainless steel
- Degree of protection IP68 / IP69K
- Programmable via DTM with PACTWARE









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UMC3000-30H-I-5M-3G-3D
| Sensing range | 200 ... 3000 mm | |
| Adjustment range | 240 ... 3000 mm | |
| Dead band | 0 ... 200 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 100 kHz | |
| Response delay | ≤ 200 ms |
| LED green | Operating display | |
| LED yellow | object in evaluation range | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC |
| No-load supply current | I0 | ≤ 50 mA |
| Time delay before availability | tv | ≤ 400 ms |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Input type | 1 program input | |
| Level (evaluation limit 1) | 0 ... 1 V | |
| Level (evaluation limit 2) | 3 V ... UB | |
| Input impedance | > 12 kΩ | |
| Pulse length | 2 ... 5 s |
| Output type | 1 analog output 4 ... 20 mA | |
| Resolution | Evaluation range [mm]/3200, however ≥ 0.4 mm | |
| Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Load impedance | ≤ 500 Ω at UB ≥ 14V ≤ 300 Ω at UB < 14V | |
| Temperature influence | ≤ 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable PUR , 5 m | |||||||
| Core cross section | 5 x 0.5 mm2 | |||||||
| Degree of protection | IP68 / IP69K | |||||||
| Material | ||||||||
| ||||||||
| Mass | 425 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Output | evaluation limit A1: 240 mm evaluation limit A2: 3000 mm output function: rising ramp |
| Certificate | PF 17 CERT 3944 X | |
| ATEX marking | ||
| Directive conformity | 2014/34/EU | |
| Standards | EN IEC 60079-0:2018 , EN 60079-15:2010 |
| Certificate | PF 17 CERT 3944 X | |
| ATEX marking | ||
| Directive conformity | 2014/34/EU | |
| Standards | EN IEC 60079-0:2018 , EN 60079-31:2014 |
| Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": noninv |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


