Select Your Country
NBB4-12GM50-EI-V1 Inductive Sensor
Key Benefits at a Glance
- 4 mm flush
- Extended temperature range
-40 ... +85 °C - Digital current output









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB4-12GM50-EI-V1
| Output type | Digital current output | |
| Rated operating distance | sn | 4 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 3.24 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 12 mm x 12 mm x 1 mm | |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 3-wire |
| Operating voltage | UB | 9 ... 30 V DC |
| Switching frequency | f | 0 ... 1800 Hz |
| Hysteresis | H | 2 ... 15 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | yes | |
| Temperature drift | ≤ 10 % | |
| Time delay before availability | tv | ≤ 5 ms |
| Load resistor | 100 ... 250 Ohm | |
| Switching state indicator | LED, yellow |
| MTTFd | 1601 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Output value | object detected: 10 mA ± 1 mA object not detected: 5 mA ± 1 mA |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Supply/Switching Voltage: 30 V DC Output Switching Current: 10 mA |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP68 / IP69K | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




