Select Your Country

Go to global website

6500-CBLG-01-* Cable Gland Kit

Cable gland kit for 6500 series purge and pressurization system with type of protection Ex px

Key Benefits at a Glance

  • Complete approved cable glands, plugs, and nuts for installation to the 6500 control unit
  • Selection of material - stainless steel, nickel plated brass, or plastic
  • ATEX/IECEx approved / II 2G 1D
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 6500-CBLG-01-*

Operating modeComplete set of approved cable glands for the 6500 control unit
Series6500
SystemEx pxb Purge , Ex pyb Purge
Cable glandnon-armored cables
Degree of protectionIP68
Materialsee table
Masssee table
General Notes