Select Your Country

Go to global website

OHV-F230-B17 Gateway

PROFINET Gateway for OHV handheld

Key Benefits at a Glance

  • PROFINET interface with integrated switch
  • LED status indicator of power on, communication monitoring, inputs and outputs
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OHV-F230-B17

MTTFd110 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED greenLINK 1/LINK2: Port 1/2 connected
LED yellowACTIVITY 1/ACTIVITY 2: data at port 1/2
LED redBUS ERR: Communication error
LED red/greenPWR/ERR: green: on; red: system error
Operating voltageUB10 ... 30 V DC PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 1.1 A Inc. readers
Power consumptionP02.5 W Without readers
Interface typeRS-232, EIA/TIA-232E
Transfer rate115k, 8N1
Interface typeRS485 , No function
Interface type2 x PROFINET IO with int. switch
ProtocolConformance Class B
Realtime class RT
Min. cycle time 1 ms
Transfer rate10/100 Mbps
Ambient temperature-25 ... 60 °C (-13 ... 140 °F) , non-condensing
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
ConnectionRS232/RS485: 2 x M12 connector, 8-pin, A-coded
Power supply: M12 connector
Protective earth: M4 earthing screw
Ethernet: M12 connection, 4-pin, D-coded
Material
Housingpowder coated aluminum
Installationscrew fixing : 6 mm
Massapprox. 400 g
Dimensions
Height41 mm
Width62 mm
Length137 mm
General Notes