Select Your Country
CBN5-F46-E2-10M Capacitive Sensor
Key Benefits at a Glance
- Flat housing
- Mounting slots for cable ties
- Thru-holes for screw mounting









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of CBN5-F46-E2-10M
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 5 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 3.5 mm |
| Output type | 3-wire |
| Installation conditions | |||||||||||
| |||||||||||
| Operating voltage | UB | 10 ... 30 V | |||||||||
| Switching frequency | f | 0 ... 10 Hz | |||||||||
| Hysteresis | H | 1 ... 10 % typ. 5 % | |||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||
| Short-circuit protection | pulsing | ||||||||||
| Voltage drop | Ud | ≤ 2 V | |||||||||
| Operating current | IL | 0 ... 100 mA | |||||||||
| Lowest operating current | Im | 0 mA | |||||||||
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | |||||||||
| |||||||||||
| No-load supply current | I0 | ≤ 15 mA | |||||||||
| Time delay before availability | tv | ≤ 50 ms | |||||||||
| Switching state indicator | LED, yellow | ||||||||||
| MTTFd | 1200 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Enclosure Type Rating: Type 1 | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
