Select Your Country

Go to global website

NBB3-V3-Z4 Inductive Sensor

Key Benefits at a Glance

  • 3 mm flush
  • 2-wire DC
Contact us for estimated delivery.106.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB3-V3-Z4

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.4 mm
Actual operating distancesr2.7 ... 3.3 mm typ.
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.8
Reduction factor rBrass 0.5
Output type2-wire
Operating voltageUB5 ... 60 V DC
Switching frequencyf0 ... 2000 Hz
HysteresisHtyp. 0.2 mm
Reverse polarity protectionreverse polarity protected
Short-circuit protectionno
Inductive overvoltage protectionyes
Voltage dropUd≤ 4 V
Voltage drop at IL
Voltage drop IL = 10 mA, switching element onUd3.4 ... 3.9 V typ. 3.6 V
Operating currentIL4 ... 100 mA
Lowest operating currentIm4 mA
Off-state currentIr0.4 ... 0.55 mA typ. 0.46 mA
Time delay before availabilitytv≤ 1 ms
Switching state indicatorLED, yellow
Tightening torque, fastening screws0.4 Nm
MTTFd1552 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores2
Core cross section0.14 mm2
LengthL130 mm
Mass7.5 g
Dimensions
Height10.2 mm
Width27.8 mm
Length16 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.