Select Your Country
OBE2000-R3-SE1-Y302635 Thru-Beam Sensor
Thru-beam sensor (pair)
Key Benefits at a Glance
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints
- Extremely large detection range in Long Range Mode












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OBE2000-R3-SE1-Y302635
| Emitter | OBE2000-R3-Y302637 | |
| Receiver | OBE2000-R3-E1-Y302636 |
| Effective detection range | 0 ... 2 m | |
| Threshold detection range | 2.5 m | |
| Light source | LED | |
| Light type | modulated visible red light , 630 nm | |
| Angle deviation | approx. 2 ° | |
| Diameter of the light spot | approx. 150 mm at a distance of 2000 mm | |
| Opening angle | approx. 2 ° | |
| Optical face | frontal | |
| Ambient light limit | EN 60947-5-2 : 30000 Lux |
| MTTFd | 806 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
| Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted |
| Operating voltage | UB | 12 ... 24 V DC , class 2 |
| No-load supply current | I0 | Emitter: ≤ 11 mA Receiver: ≤ 8 mA |
| Switching type | NC contact | |
| Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 50 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | approx. 100 Hz |
| Response time | 5 ms |
| Product standard | EN 60947-5-2 |
| UL approval | E87056 , cULus Recognized, Class 2 Power Source Further UL information see section "Additional Information" |
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 2 m fixed cable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 20 g per sensor | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 2 m | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

