Select Your Country

Go to global website

NSN20-L2M-2E2-V1-S2D2 Inductive Sensor

Key Benefits at a Glance

  • No unusable area
  • 20 mm non-flush
  • Use of standard metallic actuating surfaces
  • Applications up to Cat. 2, PLd/SIL 2 possible (can be used redundantly up to Cat. 3, PLe/SIL 3)
  • LED for switching state and fault indication
  • Safety outputs OSSD
  • Sensor head bidirectional and rotatable
  • TÜV certified

Show more

Contact us for estimated delivery.200.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NSN20-L2M-2E2-V1-S2D2

Switching function2 x normally open (NO)
Output typePNP
Rated operating distancesn20 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 16.2 mm
Actuating elementReference target according EN IEC 60947-5-2 (FE360 - ST37K)
60 mm x 60 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.85
Reduction factor rBrass 0.5
Output type4-wire
Operating voltageUB18 ... 30 V
Rated operating voltageUe24 V
Switching frequencyf0 ... 10 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Overload resistanceyes
Voltage dropUd≤ 3 V
at IL (sum of all outputs) max. 50 mA
Rated insulation voltageUBIS30 V
Operating currentIL1 ... 30 mA per output
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
Error indicatorLED, red
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd> 7500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)min. 60 %
Assured release distance of a PDDBSar30 mm
Standard conformity
StandardsEN IEC 60947-5-2:2007
EN IEC 60947-5-3:2013
EN ISO 13849-1:2015
EN IEC 61508:2010
EN 62061:2005+AC:2010+A1:2013+A2:2015
compatible with EN ISO 61131-2:2007 Typ 1, 2, 3
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 24 V DC
Output Switching Current: 2 x 30 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Altitude≤ 2000 m above MSL
Connection typeConnector plug
Housing materialPA-GF35
powder coated metal mounting flange
Sensing facePA-GF35
Degree of protectionIP68 / IP69
Connector
ThreadingM12 x 1
Number of pins4
Mass197 g
Dimensions
Height40 mm
Width40 mm
Length67 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.