Select Your Country

Go to global website

RL ID01 Retractable Lanyard

Retractable lanyard for universal use

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RL ID01

DescriptionRetractable lanyard with locking function, pulling force: 340 g, rope length: 106 cm
Colorblack
MaterialNylon cord with Kevlar core
Mass124 g
Dimensions55 mm x 66 mm x 20 mm
NoteFor mounting on Smart-Ex or Ex-Handy the Mini QD Loop (Art.-No. 70115365) is needed.
SeriesSmart-Ex® 02 , Ex-Handy 10 , RSM-Ex , Smart-Ex® 203 , Smart-Ex® 03 , Ident-Ex®
General Notes