Select Your Country
NCN8-12GM35-Z5 Inductive Sensor
Key Benefits at a Glance
- 8 mm non-flush
- 2-wire DC
- Increased operating distance









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NCN8-12GM35-Z5
| Switching function | Normally closed (NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 8 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 6.48 mm |
| Reduction factor rAl | 0.49 | |
| Reduction factor rCu | 0.49 | |
| Reduction factor r304 | 0.74 | |
| Output type | 2-wire |
| Operating voltage | UB | 3.5 ... 30 V |
| Switching frequency | f | 0 ... 750 Hz |
| Reverse polarity protection | reverse polarity-conductive | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3.5 V |
| Temperature drift | ± 15% | |
| Operating current | IL | 2 ... 100 mA |
| Off-state current | Ir | 0.4 ... 0.6 mA typ. 0.5 mA |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | ||||||||||||||||||||||
| Housing material | brass, nickel-plated | ||||||||||||||||||||||
| Sensing face | PBT | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




