Select Your Country
NEB3-8GM40-E3-PUR Inductive Sensor
Key Benefits at a Glance
- 3 mm flush
- Increased operating distance
- Extended temperature range
-40 ... +85 °C









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NEB3-8GM40-E3-PUR
| Switching function | Normally closed (NC) | |
| Output type | PNP | |
| Rated operating distance | sn | 3 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 9 mm x 9 mm x 1 mm | |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rBrass | 0.5 | |
| Output type | 3-wire |
| Operating voltage | UB | 5 ... 30 V |
| Switching frequency | f | 0 ... 3500 Hz |
| Hysteresis | H | typ. 5% |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 1.5 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 0.2 mA |
| No-load supply current | I0 | ≤ 10 mA |
| Time delay before availability | tv | ≤ 100 ms |
| Switching state indicator | LED, yellow |
| MTTFd | 960 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | brass, nickel-plated | |||||||||||||||||||||||||
| Sensing face | LCP | |||||||||||||||||||||||||
| Degree of protection | IP65 / IP66 / IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Scope of delivery | 2 hex nuts included |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




