Select Your Country
NRB15-30GS50-E2-IO-V1 Inductive Sensor
Key Benefits at a Glance
- 15 mm flush
- Reduction factor = 1
- Magnetic field resistant
- IO-Link interface for service and process data
- Switch point mode or window mode can be set
- Switching function, stability alarm and pulse extension can be set
Show more
Preferred Type


























Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NRB15-30GS50-E2-IO-V1
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | PNP | |
| Rated operating distance | sn | 15 mm (factory setting) |
| Near operating distance | 10 mm (can be activated by software) | |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 12.15 mm |
| Reduction factor rAl | 1 | |
| Reduction factor rCu | 1 | |
| Reduction factor r304 | 1 | |
| Reduction factor rSt37 | 1 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 600 Hz (switch point mode) 0 ... 25 Hz (window mode, switch point mode with stability alarm) |
| Hysteresis | H | typ. 3 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 0.5 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 60 µA at 25 °C |
| No-load supply current | I0 | ≤ 15 mA |
| Time delay before availability | tv | max. 150 ms |
| Constant magnetic field | B | 200 mT |
| Alternating magnetic field | B | 200 mT |
| Status indicator | Multihole-LED, yellow |
| MTTFd | 362 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device ID | 0x201003 (2101251) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 2.3 ms | |
| Process data width | Process data input (control system side): 2 Bit Process data output (control system side): none | |
| SIO mode support | yes | |
| Compatible master port type | A |
| Standard conformity | |||||
| |||||
| Protection class | II | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 153 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Default setting | operating mode = switch point mode with stability alarm switching function = Normally open (NO) switching distance = 15 mm |
| Scope of delivery | 2 self locking nuts in scope of delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




