Select Your Country
M-LB-Ex-2114 Surge Protection Barrier
Key Benefits at a Glance
- Surge protection barrier for 2 signal lines
- Nominal voltage 1 V DC
- Surge protection barrier for grounded signal lines
- Max. surge current (8/20 µs) 20 kA
- Connection via screw terminals
- DIN rail mountable
- Up to SIL 3 acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of M-LB-Ex-2114
| Number of protected signal lines | 2 | |
| Topology | grounded |
| Safety Integrity Level (SIL) | SIL 3 |
| Connection | protected area: terminals 4, 5 unprotected area: terminals 2, 3 shielding/grounding: terminal 1 (optional) | |
| Rated current | Ir | 500 mA , restrictions see derating tables UL : 340 mA , restrictions see control drawing |
| Leakage current | < 10 µA at 1 V and 25 °C (77 °F) , line-line | |
| Nominal voltage | UN | 1 V DC |
| Maximum continuous operating voltage | Uc | 6 V DC |
| Series resistance | ≤ 3 Ω per line | |
| Impulse rating | 1 kV/0.5 kA (category C1) 10 kV/5 kA (category C2) 1 kA (category D1) | |
| Impulse discharge current (10/350 µs) | Iimp | 1 kA per line (2x) |
| Nominal discharge current (8/20 µs) | In | 5 kA per line (10x) |
| Total discharge current (8/20 µs) | Itotal | 20 kA (1x) , overstressed fault mode 3 acc. to IEC 61643-21 |
| Voltage protection level | Up | max. 12 V line-line for nominal discharge current In max. 31 V line-earth for nominal discharge current In |
| Impulse reset time | < 500 ms | |
| Insertion loss | ≤ 3 dB at 0 ... 250 kHz in 100 Ω system |
| Electromagnetic compatibility | EN 61326-3-1:2017 | |
| Degree of protection | IEC 60529:2013 | |
| Functional safety | IEC/EN 61508:2010 | |
| Surge protective devices for low voltage | IEC 61643-21:2000+A1:2008+A2:2012 |
| Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) Observe the temperature range limited by derating, see section derating. | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | max. 95 % , without condensation | |
| Corrosion resistance | acc. to ISA-71.04, severity level G3 |
| Degree of protection | IP20 , after mounting of the insulation spacer | |
| Connection | screw terminals , max. core cross section 1 x 2.5 mm2 | |
| Material | Polyamide (PA) | |
| Mass | approx. 32 g | |
| Dimensions | 6.2 x 93 x 72.4 mm (0.24 x 3.7 x 2.8 inch) (W x H x D) | |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
| EU-type examination certificate | KIWA 19 ATEX 0003 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
| Directive conformity | |||||||||||||||||||||||
| |||||||||||||||||||||||
| UL approval | E501704 E501881 | ||||||||||||||||
| |||||||||||||||||
| IECEx approval | |||||||||||||||||
| |||||||||||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

