Select Your Country

Go to global website

7500-MAN-MV-01 Manifold Valve System

Manifold valve system, manual manifold for 7500 series purge and pressurization system

Key Benefits at a Glance

  • Low cost, compact design, easy to use
  • Manual valve, no electrical power requirement
  • Rugged, corrosion-resistant housing
  • Purge and pressurization valving in one device
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 7500-MAN-MV-01

Equipment architecturemax. enclosure size 450 ft3 (12.7 m3)
Series7500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Protective gas supplycompressed air or inert gas, 5 µm filter, free from oil
Pressure requirement10 ... 120 psig (0.7 ... 8.2 bar)
Purge flow ratepressurization valve : Cv (flow coefficient) = 0.4
purging valve : Cv (flow coefficient) = 1.4
Connectionsinlet/outlet : 1/2 inch NPTF
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Degree of protectionType 4X / IP66
MaterialGasket material : Bisco® HT-800 medium cellular silicone
Mass< 1.8 kg (4 lb)
Dimensionssee dimensions
General Notes