Select Your Country

Go to global website

M-LB-2800 Insulation Spacer

Insulation spacer for surge protection system M-LB-2000

Key Benefits at a Glance

  • For surge protection system M-LB-2000
  • Color black
  • DIN rail mountable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-2800

Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 % , without condensation
MaterialPolyamide (PA)
Massapprox. 40 g
Dimensions2 x 93 x 77 mm (0.08 x 3.7 x 3 inch) (W x H x D)
Height93 mm
Width2 mm
Depth77 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General Notes