Select Your Country
OMT300-R200-UEP-IO-V1-L Distance Sensor
Distance sensor
Key Benefits at a Glance
- Medium design with versatile mounting options
- Space-saving distance sensors in small standardized design
- Multi Pixel Technology (MPT) - exact and precise signal evaluation
- IO-Link interface for service and process data
- Analog output 0 ... 10 V DC
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OMT300-R200-UEP-IO-V1-L
| Measuring range | 100 ... 300 mm | ||||||||||||||||||||||
| Reference target | standard white, 100 mm x 100 mm | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Angle deviation | max. +/- 1.5 ° | ||||||||||||||||||||||
| Diameter of the light spot | approx. 3 mm at a distance of 300 mm | ||||||||||||||||||||||
| Opening angle | approx. 0.3 ° | ||||||||||||||||||||||
| Ambient light limit | EN 60947-5-2 : 45000 Lux | ||||||||||||||||||||||
| Resolution | 0.1 mm | ||||||||||||||||||||||
| MTTFd | 470 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
| Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive | |
| Control elements | Teach-In key | |
| Control elements | 5-step rotary switch for operating modes selection |
| Operating voltage | UB | 18 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | < 18 mA at 24 V supply voltage |
| Protection class | III |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Identification and diagnosis Smart Sensor type 0/type 3.3 | |
| Device ID | 0x11190C (1120524) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 3 ms | |
| Process data width | Process data input 4 byte Process data output 2 bits | |
| SIO mode support | yes | |
| Compatible master port type | A |
| Switching type | The default setting is: C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link U—Pin2: analog output 0 ... 10 V | |
| Signal output | 1 push-pull output , 1 analog output , short-circuit-proof, reverse polarity protection, surge-proof | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Usage category | DC-12 and DC-13 | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Response time | 2 ms |
| Output type | 1 voltage output: 0 ... 10 V | ||||
| Load resistor | > 1 kΩ voltage output ; ≤ 470 Ω current output | ||||
| |||||
| Communication interface | IEC 61131-9 | |
| Product standard | EN 60947-5-2 | |
| Laser safety | EN 60825-1:2014 |
| Temperature drift | 0.05 %/K | |
| Warm up time | 5 min | |
| Repeat accuracy | < 0.5 % | |
| Linearity error | 0.5 % |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | 10 ... 50 °C (50 ... 122 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 / IP69 / IP69K | ||||||||||
| Connection | 4-pin, M12 x 1 connector, 90° rotatable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 37 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


