Select Your Country
NO LONGER FOR SALE
KFD2-RSH-1.2D.FL2-Y1 Relay Module
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply
- Logic input 20.5 V DC ... 26.4 V DC
- Recommended connectable voltage 8 V DC ... 60 V DC
- Relay contact output for de-energized to safe function
- Line fault transparency (LFT)
- Diagnostic function
- Up to SIL 3 acc. to IEC/EN 61508
- Up to PL e acc. to EN/ISO 13849
Show more



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-RSH-1.2D.FL2-Y1
| Signal type | Digital Output |
| Safety Integrity Level (SIL) | SIL 3 | |
| Systematic capability (SC) | SC 3 | |
| Performance level (PL) | PL e |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 19 ... 26.4 V DC |
| Input current | max. 35 mA at 24 V DC , max. 44 mA at 19 V DC , with enabled internal fault detection | |
| Power consumption | < 1.7 W , includes the power consumption of the digital input , see derating curves |
| Connection side | control side | |
| Connection | terminals 7+, 8- | |
| Pulse/Pause ratio | min. 150 ms / min. 150 ms with disabled internal fault detection min. 1 s / min. 1 s with enabled internal fault detection | |
| Test pulse length | max. 2 ms from DO card | |
| Signal level | 0-signal: -5 ... 5 V DC 1-signal: 20.5 ... 26.4 V DC | |
| Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
| Inrush current | < 200 mA after 100 µs |
| Connection side | field side | |
| Connection | external voltage : terminals 4+, 5+, 2- load : terminals 6, 3 | |
| Connectable voltage | 8 ... 60 V DC | |
| Power dissipation | < 3.3 W at 5 A , see derating curves | |
| Contact loading | 30 V DC / 5 A resistive load , see derating curves | |
| Minimum switch current | 10 mA | |
| Mechanical life | 5 x 106 switching cycles | |
| Line fault detection | low voltage < 5 V DC undercurrent: 10 mA DC; overcurrent: 2.2 A DC (relay energized) breakage: 8.2 kΩ; short-circuit: 11 Ω (load, relay de-energized) | |
| Fuse rating | 2.5 A (scope of delivery) max. 5 AT, recommended maximum utilization of the fuse: 80 % |
| Connection | terminals 10, 11 | |
| Contact loading | 30 V DC/ 0.5 A resistive load | |
| Reaction time | < 2 s | |
| Mechanical life | 105 switching cycles |
| Switching frequency | < 3 Hz with disabled internal fault detection < 0.5 Hz with enabled internal fault detection |
| Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff | |
| Input/fault indication output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 30 Veff | |
| Output/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Machinery Directive | |||||
| |||||
| Electromagnetic compatibility | NE 21:2017 , IEC/EN 61326-3-2:2018 , EN 61326-3-1:2017 | |
| Degree of protection | IEC 60529:2013 | |
| Protection against electrical shock | EN 61010-1:2010 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 142 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| Certificate | PF 17 CERT 4305 X | ||||
| |||||
| Directive conformity | |||||
| |||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



