Select Your Country

Go to global website

OMH-ML100-09 Mounting Aid

Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm

Key Benefits at a Glance

  • Bracket for round steel or sheet
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML100-09

MaterialAluminum
Stainless steel
Massapprox. 50 g
Dimensions
Height32.5 mm
Width32 mm
Length57.5 mm
MountingMounting accessories included
NoteInfinitely adjustable on all axes
SeriesML100 ; R100
General Notes