Data Capturing

Modern industrial processes continue to face a growing set of demands: end-to-end traceability, paperless documentation, and real-time data availability are now critical success factors. At the same time, solutions must meet the highest safety standards, especially when used in explosion-hazardous areas.
As a particularly compact, intrinsically safe pocket scanner, the Ident-Ex® 02 is designed for mobile data capture up to Zone 1/21 and Div. 1. The device allows 1-D and 2-D codes to be captured directly on-site, transmitted via Bluetooth®, and seamlessly integrated into the company’s own ERP and MES systems. This reduces manual documentation processes in maintenance, production, and logistics and helps avoid potential sources of error.
The Ident-Ex series features a powerful Honeywell scan engine and supports all common 1-D and 2-D barcodes, such as EAN-13, UPC-A, QR Code, Data Matrix, Maxicode, and OCR. Depending on the application, scan heads with different scan ranges are available: a Flex-Range variant for distances up to 10 m and a Long-Range variant for scanning tasks up to 25 m distance. Compared to most wired, heavier, and more expensive alternatives, the Ident-Ex 02 offers a highly flexible solution—a clear benefit in industrial environments where 2-D codes are increasingly used for identification, traceability, and digital processes. Available in four variants, the Ident-Ex 02 features a sophisticated modular design that allows seamless integration into a wide range of applications.
For simple scanning tasks at distances of up to 50 cm, Pepperl+Fuchs offers software solutions as well as an optional scanning module that allows the Smart-Ex® 203 to be used as a 1-D/2-D barcode scanner in Zone 2/22 and Div. 2.

Seamless Integration Into HMI Systems
The Ident-Ex 02 Grip+ is also available in an HMI-optimized version for use with industrial PCs and monitors from the VisuNet FLX and VisuNet GXP series. The HMI version of the scanner meets GMP (Good Manufacturing Practice) requirements and, with the help of special mounts, can even be installed in hazardous areas up to Zone 1/21.
- Portuguese
- English
- German
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Mobile Computing and Communications | File Type PDF | File Size 3 MB | Language English
| Download |
| Brochures and OverviewsLinecard Mobile Communication Portfolio | File Type PDF | File Size 382 KB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Safety 4.0 in Hazardous Areas | File Type PDF | File Size 1 MB | Language English
| Download |
| Application ReportsApplication Report - Digital Lockout and Tagout for Hot Permit Maintenance Work | File Type PDF | File Size 21 MB | Language English
| Download |
| Application ReportsApplication Report - Achieving Industry 4.0 with Tablets for Hazardous Areas | File Type PDF | File Size 1 MB | Language English | Download |



