Control Stations (Ex e)

GR Series: Control Stations (Ex de, Ex ib and Ex tb) in Glass Fiber Reinforced PolyesterInstallation in Zone 1, Zone 2, Zone 21, Zone 22
The GR series comprises a range of carbon-loaded glass fiber reinforced (GRP) control stations with Ex e type of protection. These anti-static, UV-stabilized and corrosion resistant enclosures are ready to be equipped with a wide array of monitoring and control functions. Several available enclosure sizes allow for an exact fit to the required number of operating elements, facilitating space-efficient installation. With a 10 mm design grid, risers for varying mounting depths, and a special gridded DIN rail for precise positioning of operator elements, these control stations can be very easily tailored to different application requirements. A wide ambient temperature range of –40 … 55 °C allows operation within very challenging environments.

SR Series: Control Stations (Ex de, Ex ib and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22, and Class I, Division 2
The SR series is a flexible range of Ex e control stations that are fully customizable. Enclosures can meet the needs of user specifications by being supplied with or without accessories such as mounting brackets or gland plates. A comprehensive range of operating elements, contact blocks, terminals, entry devices and enclosure accessories are available to ensure each configuration will exactly meet any application requirements. Enclosures are manufactured from brushed AISI 316L stainless steel and all fixings are manufactured from A4 grade stainless steel as standard to provide excellent tarnish and corrosion resistance. SR control stations can be mounted in portrait or landscape orientation in a temperatures range of –40 … 55 °C.
- German
- French
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Electrical Explosion Protection Equipment | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - New GR Series GRP Enclosures for Terminal Boxes and Control Stations | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - Quick Select Product Guide for Electrical Explosion Protection Equipment | File Type PDF | File Size 10 MB | Language English | Download |
| Brochures and OverviewsProduct Information - SR Stainless Steel Enclosure Series for Hazardous Areas | File Type PDF | File Size 437 KB | Language English
| Download |
| Brochures and OverviewsBrochure Solution Spotlight | File Type PDF | File Size 1 MB | Language English | Download |
