Rotary Encoders

Rotary encoders are required wherever physical quantities such as rotational speed, angle of rotation, velocity or acceleration are to be monitored. In combination with cable pulls, they can also measure linear movements and lengths.
Rotary encoders from Pepperl+Fuchs are used in a wide variety of industries—from mechanical and plant engineering to material handling and the renewable energy sector. Whether heavy-duty, offshore or hazardous areas: Pepperl+Fuchs offers the right incremental or absolute rotary encoder for all application requirements. The portfolio is built on several established basic technologies:
Optical vs. Magnetic Scanning
High resolutions can be easily achieved with Pepperl+Fuchs optical rotary encoders. A code disk with radial slits is used for this purpose. An LED sends light through the radial slits to a receiver located on the other side of the code disc. The rotation of the disk modulates the light, and the receiver converts it into an electrical signal.
The magnetic rotary encoders from Pepperl+Fuchs are particularly robust and therefore ideally suited for use in harsh environments. Due to energy harvesting, the magnetic absolute rotary encoders do not require an external power supply to save their current position. As a result, they perform reliably even in the event of power failures.
Rotary Encoders with Bearing vs. Bearing-Free Rotary Encoders
In addition to rotary encoders with integral bearing, Pepperl+Fuchs also offers a selection of bearing-free rotary encoders. These sensors enable particularly space-saving installation due to their low mounting depth. Thanks to noncontact and wear-free scanning, they also ensure reliable operation even in harsh environmental conditions.
- Chinese
- German
- English
- Portuguese
- Korean
- Japanese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Incremental, Absolute, and Cable-Pull Rotary Encoders | File Type PDF | File Size 3 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Magnetic Rotary Encoder Series ENA58IL | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - ENI90 Series Incremental Rotary Encoder | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Incremental rotary encoder RVI70E | File Type PDF | File Size 418 KB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Absolute Encoder with IO-Link-Interface | File Type PDF | File Size 344 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Orientation of Heliostats in Solar Tower Power Plants | File Type PDF | File Size 408 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Heigh Measurement with Autonomous Forklifts | File Type PDF | File Size 191 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Position Data and Speed Measurement for AGVs | File Type PDF | File Size 280 KB | Language English
| Download |
| Application ReportsApplication Report - Linear Position Measurement for Pipe Handlers on Offshore Oil Rigs | File Type PDF | File Size 328 KB | Language English
| Download |
| Application ReportsApplication Report - Pipe Handler Positioning in Harsh Conditions | File Type PDF | File Size 317 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Positioning in Filling Plants | File Type PDF | File Size 225 KB | Language English
| Download |
| Application ReportsApplication Report - Synchronous Roller Movement in Printing Presses | File Type PDF | File Size 198 KB | Language English
| Download |
| Application ReportsApplication Report - 3-D Volume Measurements on Conveyor Belts | File Type PDF | File Size 331 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Positioning of Yard Machines | File Type PDF | File Size 461 KB | Language English
| Download |
| Application ReportsApplication Report - Rugged Position Detection of Support Struts and Booms | File Type PDF | File Size 149 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Stroke Monitoring in Agitator Mills for Silicon Grinding | File Type PDF | File Size 848 KB | Language English
| Download |



