Area Monitoring

The SmartRunner Detector precisely monitors sensitive machine parts. Using the laser light section technology, even the smallest or most transparent interfering objects are reliably detected and reported.
The laser profile sensors are based on the unique SmartRunner technology. For the first time, this combines the proven laser light section technology with a 2-D vision sensor including LEDs and offers maximum performance in a compact sensor housing.
SmartRunner Detector: The Specialist for High-Precision Monitoring
Factory optimization for high-precision monitoring makes parameterization of the SmartRunner Detector very simple. The user projects a laser line onto a fixed background and teaches it in. Additional parameters, such as the detection range, can be set as needed using Data Matrix control codes—all without the use of a PC. The laser profile sensor can also be quickly and easily aligned with natural objects such as a wall. This eliminates the additional effort of alignment as well as duplicate cabling.
The SmartRunner Detector reliably detects any deviation in the defined detection range—even objects that are difficult to detect due to a reflective surface. In these cases, the parallel evaluation of object and background laser line ensures reliable object detection. If only certain areas are to be monitored for application-related reasons, the SmartRunner Detector offers the option of freely defining so-called regions of interest (ROI). Objects that enter the detection area outside the ROI are detected but do not trigger a switching signal. The definition of minimum or maximum sizes of the objects to be detected also gives the user the option of avoiding false alarms caused by external influences.
At a Glance
- Simple parameterization via Data Matrix control codes or parameterization software
- Background teach-in possible via sensor buttons or interface
- Object sizes and regions of interest (ROI) can be customized

How It Works
This is how background monitoring and object detection works with the SmartRunner Detector:
“Good” Signal Scenario 1: No object interferes with the laser line. Machine operation continues as planned.
“Bad” Signal Scenario 1: The SmartRunner Detector recognizes an object that interferes with the laser line. A switching signal causes machine operation to stop.
“Bad” Signal Scenario 2: A hard-to-detect object with a reflective surface interferes with the laser line. Since the SmartRunner Detector evaluates both the laser line on the object and on the background, the broken background line indicates an interfering object in the detection range. The sensor responds to this immediately and therefore also detects objects that are difficult to detect. The parallel evaluation of the laser line guarantees the user absolutely reliable processes.
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Laser Profil Sensors with SmartRunner Technology | File Type PDF | File Size 3 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Ensuring Reliability in Ready-Meal Production | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Uninterrupted Material Feed in Production Plants | File Type PDF | File Size 213 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor with Adjustable Detection Function | File Type PDF | File Size 169 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor Detects Even the Smallest Objects and Reflective Objects | File Type PDF | File Size 151 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Measurement in Picking Systems | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Detection of Parts for Car Body Construction | File Type PDF | File Size 192 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Detection of Fasteners in Automotive Manufacturing | File Type PDF | File Size 298 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Profile Camparison on Skids | File Type PDF | File Size 365 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Detection of Vibration Dampers | File Type PDF | File Size 352 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Component Inspection in Car Body Manufacturing | File Type PDF | File Size 269 KB | Language English
| Download |


