Select Your Country

Go to global website

Ambient Conditions

Darstellung externer Einflüsse, die die Eignung eines Magnetfeldsensors beeinflussen

In order for sensors to be able to meet the requirements placed on them, special considerations in the environmental conditions must be taken into account.

Ambient Temperature

The permissible ambient temperature is the temperature range in which a magnetic field sensor functions properly. The following applies to standard sensors from Pepperl+Fuchs:

  • Ambient temperature: -25 °C ... +75 °C

Degrees of Protection

Depending on the requirements, magnetic field sensors are protected according to IP65, IP67, or IP68 (EN 60529). Versions with degree of protection IP69K are available for use in especially harsh industrial environments.

Products with IPX8 degree of protection from Pepperl+Fuchs meet the following conditions:

  • 1 m water column above the test sample
  • 24 h operation under water with cyclical damping and undamping under nominal load
  • Cycle time 2 h
  • Water temperature = room temperature +5 °C