Select Your Country

Go to global website

IUC76-28FST-M-FR2 RFID Tag

Data carrier for autoclave applications

Key Benefits at a Glance

  • Operating frequency 902 ... 928 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Sturdy housing, suitable for rough industrial use
  • Optimized for mounting on metal
  • For autoclave applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUC76-28FST-M-FR2

Operating frequency902 ... 928 MHz
Polarizationlinear
Chip TypeHiggs-3 (Alien)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)96 ... 480 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)512 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period50 years @ 77 °C (170.6 °F)
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 150 °C (-40 ... 302 °F)
6 hours at 250 °C (dry heat) for 30 test cycles,
18 hour cooling
Shock and impact resistance1 m (3 ft) on concrete, up to 100 cycles
Degree of protectionIP69K
Material
HousingStainless steel
Installation
On metalyes
Mass44 g
Dimensions
Height13.5 mm
Width28 mm
Length48 mm
Construction typeSpecial Design