Select Your Country

Go to global website

NBB20-L2M-EU-175MM-4DT04 Inductive Sensor

Key Benefits at a Glance

  • 0.5 / 4.5 VDC switching output for mobile equipment controls
  • 20 mm flush
  • Deutsch 4-pin, DT04 connector
  • Customer-specific cable length
  • Sensor head bidirectional and rotatable
  • Power and output LEDs

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB20-L2M-EU-175MM-4DT04

Output typeDigital voltage output
Rated operating distancesn20 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 16.2 mm
Actual operating distancesr18 ... 22 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
60 mm x 60 mm x 1 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.31
Reduction factor r304 0.74
Reduction factor rBrass 0.41
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 440 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Temperature drift≤ 10 %
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 40 ms
Load resistormin. 20 kΩ
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd953 a
MTTFd953 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output valueobject detected: 4.5 V ± 0.2 V
object not detected: 0.5 V ± 0.2 V
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Connection typefixed cable with plug
Housing materialPA-GF35
metal base Xylan coated
metal mounting flange Xylan coated.
Sensing facePA-GF35
Degree of protectionIP69K
Connector
Number of pins4
Connection assemblyDeutsch connector DT04-4P-CE02
Deutsch wedge W4P
Deutsch contact 1060-16-0622
Cable
MaterialPUR
Colorblack
Core cross section0.75 mm2
LengthL150 mm ± max. 5 mm
Mass272 g
Dimensions
Height40 mm
Width40 mm
Length67 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.