Select Your Country

Go to global website

REF-H22x58 Reflector

Reflector, rectangular 18.48 mm x 54 mm, mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H22x58

Construction typerectangular
Ambient temperature-40 ... 65 °C (-40 ... 149 °F)
MaterialPMMA
Dimensions
Height8 mm
Width22.5 mm
Length82 mm
Mountingmounting holes