Select Your Country

Go to global website

UB800-18GM40A-U-610MM-Y Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Analog output 0.5 ... 4.5 V
  • Measuring window adjustable
  • Program input
  • Temperature compensation
  • Customer-specific cable length
  • Deutsch 4-pin, DT04 connector

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB800-18GM40A-U-610MM-Y

Sensing range50 ... 800 mm
Adjustment range70 ... 800 mm
Dead band0 ... 50 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 100 ms
LED greenPower on
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 20 mA
Input type1 program input
lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB
input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s
Output type1 analog output 0.5 ... 4.5 V
Default settingevaluation limit A1: 70 mm evaluation limit A2: 800 mm
Resolution0.4 mm at max. sensing range
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.5 % of full-scale value
Load impedance> 1 kOhm
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Cable
Sheath diameter4.8 mm
Bending radius> 38.4 mm , fixed installation
> 72 mm , movable installation
MaterialPVC
Number of cores4
Core cross section4 x 0.5 mm2
LengthL610 mm
Mass65 g
Dimensions
Length69 mm
Diameter18 mm
Scope of deliveryDeutsch connector DT04-4P-CE01
Deutsch wedge W4P
German contact 0460-202-1631