Select Your Country

Go to global website

A successor product is available.

UB800-18GM40A-E5-610MM-Y Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switching output
  • 5 different output functions can be set
  • Program input
  • Temperature compensation
  • Customer-specific cable length
  • Deutsch 4-pin, DT04 connector

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB800-18GM40A-E5-610MM-Y

Sensing range50 ... 800 mm
Adjustment range70 ... 800 mm
Dead band0 ... 50 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 100 ms
LED greenPower on
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 20 mA
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output type1 switching output E5, PNP NO/NC, programmable
Rated operating currentIe200 mA , short-circuit/overload protected
Default settingSwitch point A1: 70 mm Switch point A2: 800 mm
Voltage dropUd≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencyf≤ 4 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Cable
Sheath diameter4.8 mm
Bending radius> 38.4 mm , fixed installation
> 72 mm , movable installation
MaterialPVC
Number of cores4
Core cross section4 x 0.5 mm2
LengthL610 mm
Mass65 g
Dimensions
Length69 mm
Diameter18 mm
Scope of deliveryDeutsch connector DT04-4P-CE01
Deutsch wedge W4P
German contact 0460-202-1631