Select Your Country

Go to global website

ShieldScan Connection Cable Connecting CableShieldScan Accessory

Connecting cable between the first and second sensor of ShieldScan

Key Benefits at a Glance

  • Connection cable between primary sensor and secondary sensor
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Connection Cable

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Connection2x plug , 4-pin
CablePVC , black , 4-wire
Sheath diameterapprox. 3.5 mm
Bending radiusmin. 23 mm
LengthL500 mm
Massapprox. 8 g
Mountingthru-holes min. Ø 8 mm
SeriesShieldScan