Select Your Country

Go to global website

NO LONGER FOR SALE

RAVE-D-NA1 Radar sensor

Premium industrial door opener with the ability to differentiate between people and vehicles, can be operated remotely, detection range 9 m x 6.5 m, max. installation height 7 m, black housing, 2 relay contact outputs, cable connection

Key Benefits at a Glance

  • Degree of protection IP67
  • Differentiated detection of people and vehicles, each with one output relay
  • Cross-traffic suppression and rotation direction monitoring
  • Simplified adjustment options via remote control or integrated push buttons
  • Wall and ceiling mountable
  • Version with FCC-frequency

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RAVE-D-NA1

Sensing range9000 x 6500 mm (d x w) at installation height of 5000 mm and 45° angle
10000 x 5500 mm (d x w) at installation height of 7000 mm and 45° angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
MarkingFCC
Setting angle-90 ... 90 ° in 15 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 13 dBm
MTTFd620 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red/green
Control elementsProgramming push-button for selection of operating modes : direction detection , cross-traffic suppression , Vehicle detection , Switching type , relay hold time
Control elementsProgramming via 2 keys , alternative via remote control (Accessories ordered separately)
Operating voltageUB12 ... 36 V DC , 12 ... 28 V AC
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1 W
Switching typeNO/NC
Signal output2 relay outputs
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delaytoff0.5 ... 300 s adjustable
FCC approvalFCC Rules part 15 / This device can be used in the USA.
RSS-310 of Industry Canada / This device can be used in Canada.
ApprovalsUse in countries within the European Union is not permitted. In other countries, all applicable national regulations must be observed.
Operating temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F)
Relative humiditymax. 90 % non-condensing
Mounting height2500 ... 7000 mm
Degree of protectionIP67
Connectionplug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with delivery
Material
HousingPolycarbonate (PC) , anthracite
Mass650 g
Dimensionswith Mounting bracket : 131 mm x 73 mm x 136 mm
Height73 mm
Width131 mm
Depth98 mm
SeriesRAVE

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.