Select Your Country

Go to global website

NO LONGER FOR SALE

RMS-D-RC-NA1 Radar sensor

FCC-approved premium radar motion sensor offering additional functions, dynamic version offering direction detection, remote controllable, 2 m x 4.5 m detection range, max. installation height: 4 m, black housing, relay contact output, cable connection

Key Benefits at a Glance

  • Microwave motion sensor with intelligent functions
  • Cross traffic suppression
  • Simplest adjustment of the sensing range
  • Direction detection
  • Programmable by remote control
  • Reliable detection of people and vehicles
  • "Slow motion" for extremely slow motions
  • Version with FCC-frequency
  • IC approval

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RMS-D-RC-NA1

Sensing rangeWide: 2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
narrow: 4500x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angleHorizontal: -30° ... +30° in 5° increments
Vertical: 0° ... 90° in 10° increments
Operating frequency24.075 ... 24.175 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
MTTFd640 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red/green
Control elementsDIP switch for selection of operating modes : direction detection , cross-traffic suppression , Slow-motion , Switching type
Control elementssensitivity adjustment
Control elementsAdjustment for off delay
Operating voltageUB12 ... 36 V DC , 12 ... 28 V AC
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1.2 W at 24 V DC
≤ 1.7 W at 36 V DC
Switching typeNO/NC
Signal outputRelay, 1 NO contact/NC contact
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delaytoff0.2 ... 5 s adjustable (1 sec factory setting)
FCC approvalFCC Rules part 15 / This device can be used in the USA.
IC approvalRSS210 Issue 8.0 / This device can be used in Canada.
ApprovalsUse in countries within the European Union is not permitted. In other countries, all applicable national regulations must be observed.
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 4000 mm
Degree of protectionIP54
Connectionplug 4-pin , 5 m connecting cable included with delivery
Material
HousingPC/ABS black
Mass120 g
Dimensions123 mm x 65 mm x 57 mm
Height65 mm
Width123 mm
Depth57 mm
SeriesRMS

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.