Select Your Country

Go to global website

MH-30H-01 Mounting Aid

Mounting aid, 30 mm

Key Benefits at a Glance

  • Retainer for 30 mm cylindrical sensors with smooth housing
  • Installation in 3 ... 12 mm thick sheet metal
  • Simple installation and exact setting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-30H-01

Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Materialstainless steel 1.4404 / AISI 316L , EPDM
Cut out dimensionsHole diameter 42.5 mm
t = 3 ... 12 mm