Select Your Country

Go to global website

BT65B Activator

Activator for F31 series

Key Benefits at a Glance

  • Upper damping level, continuously adjustable
  • Lower damping level with continuous adjustment
  • Suitable for right and left rotating drives
  • Both directions of operation are possible
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of BT65B

Ring diametermax. 57 mm
Spring ring heightmax. 6 mm
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Shaft diameter< 53 mm
Shaft height20 mm
Mounting hole pattern30 x 80 mm
Material
HousingPA
Spacer diskPA (1 unit, 10 mm strong)
Identification stopperPP (1 unit)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
for sensors - F31: 1.4305 / AISI 303 (2 pieces M5 x 16) (2 pieces M5 x 12)
Activation target1.4305 / AISI 303
2 items 10x180°
Dimensions
Height40 mm
Diameter65 mm
NoteWith a shaft height of 30 mm use the MH-BT65B adapter plate accessory.